Benefits of Humidity Sensor Switches
Key Features of Decora Humidity Sensor Switches
Explore our Humidity Sensor and Fan Control Switches
Humidity Sensor Fan Control Frequently Asked Questions
Decora Humidity Sensor and Fan Controls automatically detect excess humidity in a room and activate the ventilation fan to lessen condensation, which helps reduce mold and mildew. Additionally, the devices help reduce energy usage by automatically operating the fan only when needed.
| Section 4.506 | 2019 and 2022 CALGREEN, Part II, Indoor Air Quality and Exhaust | Unless functioning as a component of a whole house ventilation system, fans must be controlled by a humidistat which shall be readily accessible. Humidistat controls shall be capable of adjustment between a relative humidity range of 50 to 80 percent. |
| Section 150.0(o) | 2019 and 2022 California Title 24, Part 6, Indoor Air Quality and Mechanical Ventilation | All dwelling units shall meet the requirements of ASHRAE Standard 62.2, Ventilation and Acceptable Indoor Air Quality in Residential Buildings subject to the amendments specified in Section 150.0(o)1 |
Yes, simply press the fan icon on the face of the device to manually activate the fan. Once turned on, the Humidity Sensor and Fan Control has a built-in count down timer function to allow the fan to run for a set period. The time that the fan will stay ON is pre-set to a default of 20 minutes, but can be adjusted to 10, 20, 30 or 45 minutes.
By automatically operating the fan only when needed to control excess humidity, the Leviton Humidity Sensor and Fan Control helps reduce energy usage by assuring the fan does not remain ON continuously or unnecessarily.
The Humidity Sensor and Fan Control is designed to work in conjunction with a properly sized and rated ventilation fan in an enclosed room to remove moisture.
Resources
How Can We Help?
Do you have questions about our Humidity Sensors?