Loading...

SDX Splitter Modules

SDX Splitter Modules

The high-performance SDX GPON Splitter Module permits low optical loss for passive optical network layouts. The PLC-based splitter design is available in multiple configurations to support medium- and high-density networks for the enterprise space. The SDX module fits in the full line of Leviton SDX enclosures, making it versatile for different types of deployments.

  • Low insertion loss improves network performance and layout design flexibility
  • Snap-in design for easy installation
  • Module includes SC/APC connector on fiber lead
  • Fits SDX wall- and rack-mount enclosures

» Solution Brief: PON Systems
» App Note: Install of Structured Media Enclosure in Acoustical Ceiling System
» App Note: Install of Structured Media Enclosure in Open or Above Ceiling Environment
» App Note: Testing of OPT-X PON Passive Optical LAN System
» App Note: Install of Passive Optical LAN Components in Consolidation Point Enclosures
» App Note: Structured Media Enclosures Utilized as Cost Effective Consolidation Point