Leviton pre-terminated copper trunk cable assemblies are the ideal solution for data centers, enterprise networks, and other applications where speed of installation is important. Factory termination and testing simplify installation and improve consistency, saving on time, labor, and jobsite waste when compared to field-terminated installations. Assemblies are custom configured with connectors in pre-engineered lengths to meet the specific needs of each application.
MTO Copper Trunks
Assemblies are custom configured with connectors in a variety of lengths to meet the specific needs of each application.