Loading...

Fiber Raceway System

Fiber Raceway System

Route, protect, and store fiber cabling with Leviton's Fiber Raceway System

The easy design, easy to configure, easy to install cable management system provides a dedicated path for critical network cabling. Fiber Raceway is an ideal solution in data centers, head ends, telecom rooms, and wiring closets - virtually any application that requires fiber cable protection or segregation.

Adapts to Any Application
Raceway components are available in three colors, four sizes, and a wide variety of styles. Ducting is available in solid or slotted, with or without covers; connecting components enable drop-offs and routing around obstacles. Mounting kits allow overhead, raised floor, and vertical installation.

Assembles Quickly and Easily
Ducting is easily cut to size with a mitre saw, and the system installs with only a screwdriver and other simple carpentry tools. Connection components, including vertical and horizontal outlets and hardware-free cover, snap together tool-free, saving time and money. Side drop-off kits can be added after initial installation anywhere along the Raceway to accommodate new cabling routing to racks and cabinets.

Preserves Fiber Integrity
High impact thermoplastic construction ensures ample protection, rigidity, and support. Ducting won't sag under heavy cable loads, and accidental cable damage is prevented, minimizing network downtime. Plus, the system maintains a minimum bend radius of 30mm at all times.

Reduces Fire Damage
The Fiber Raceway System is UL 2024A listed for riser-rated telecommunications applications. In addition, Raceway materials carry one of UL's highest flammability ratings, 94 V-o. They are also halogen-free and produce no corrosive acid or toxic gas emissions in the event of fire, making them ideal for sensitive environments from hospitals and nursing homes to telecom rooms and data centers.