As the brand you trust, Leviton has been in your facility for decades. With Type 2 and 3 Surge Protective Devices (SPDs), Leviton provides a complete tiered approach for complete surge protection with devices that meet the latest NEC requirements and incorporate the newest and latest surge technology.
While most people associate surges with storm activity and lightning, many events, from utility work to turning on/off air conditioning units and production machinery, cause small surges and disturbances inside your facility every day. While these routine events may not render obvious damage, they could diminish the lifespan of your equipment and appliances over time.
By layering multiple surge protectors throughout your facility, you can protect your valuables and save thousands on equipment and unplanned downtime.
- Surge Hotspots - C&I Facility
- Surge Hotspots - C&I Facility 2
Surge Protection For Commercial & Industrial Facilities
Surge Panels
Durable, code compliant, high performance solutions to protect your valuable equipment
B Series Panels
Ideal for the branch panel in commercial and industrial applications and the main panel in light commercial applications
- 20kA Nominal Discharge Current Rating (In)
- 130kA Maximum Surge Current Rating
- 200kA Short Circuit Current Rating (SCCR)
- NEMA 4X Enclosure
M Series Panels
Ideal for point-of-entry or main service entrance installations
- 20kA Nominal Discharge Current Rating (In)
- 260kA Maximum Surge Current Ratting
- 200kA Short Circuit Current Rating (SCCR)
- NEMA 4 Enclosure
X Series Panels
High levels of protection and advanced features including surge counters and performance monitoring, designed to provide the greatest level of protection where surge damage would lead to excessive loss or downtime on expensive machinery
- 20kA Nominal Discharge Current Rating (In)
- 400kA Maximum Surge Current Rating
- 200kA Short Circuit Current Rating (SCCR)
- NEMA 4 Enclosure
Interested in comparing all our surge panel options? Click Here!
Receptacles/Outlets for Point-of-Use Protection
Type 3
Ideal for use with computers, televisions, expensive electronics, etc.
EMI/RFI Noise Filtering
Audible alarm - ideal for supply closets, etc. where critical equipment is held but not often seen; be notified when you need to replace the surge outlet
Back and side-wired design with durable metal mounting strap
Power Strips for Point-of-Use Protection
Type 3
Internal circuit breaker
Protection status LED indicator
Multi-line protection (L-N, L-G, N-G)
Not all power strips are created equal! Our power strips are made with certified surge protection - make sure critical electronics are plugged into one that truly protects them
Medical Grade Surge Protective Power Strips - designed for code compliance in health care facilities
Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.
Explore Device Specifications!
Resources
How can we help you?
Speak to one of our Surge Specialists.