Summary: The 2020 NEC featured a new article related to surge protection. Article 230.67 now requires all services supplying dwelling units to be provided with a surge protective device (SPD), as an integral part of equipment or located immediately adjacent. The SPD must be a Type 1 or Type 2 SPD. This requirement applies to residential service equipment being replaced as well.
Read the full code below:
Service Equipment – General
230.67 Surge Protection.
(A) Surge-Protective Device.
All services supplying dwelling units shall be provided with a surge-protective device (SPD).
(B) Location.
The SPD shall be an integral part of the service equipment or shall be located immediately adjacent thereto.
Exception: The SPD shall not be required to be located in the service equipment as required in (B) if located at each next level distribution equipment downstream toward the load.
(C) Type.
The SPD shall be a Type 1 or Type 2 SPD.
(D) Replacement.
Where service equipment is replaced, all of the requirements of this section shall apply.
* As per the NEC, a dwelling unit is a single unit, providing complete and independent living facilities for one or more persons, including permanent provisions for living, sleeping, cooking, and sanitation.