Choose from the broadest offering of safe and reliable receptacle outlets in the industry: Tamper-Resistant, Isolated Ground, Power Indication, Weather-Resistant, Corrosion-Resistant, Surge, Plug Load Controlled, USB, and more.
Our complete line of commercial and hospital grade receptacles is incredible broad. We can provide tough and reliable power solutions for any application.
Leviton Decora Plus receptacles offer heavy-duty, industrial-grade durability with a smooth face design, ensuring reliable performance and easy installation.
These innovative outlets provide reliable power for all your essential devices while offering the added convenience of USB charging ports.
Our GFCI receptacles are designed to provide protection of both personnel as well as equipment in the event of power fluctuations and potentially dangerous arcing.
Our AFCI receptacles are designed to provide protection of both personnel as well as equipment in the event of power fluctuations and potentially dangerous arcing.
Marked "Controlled" devices based on NEC requirement on all 15A & 20A, 125V receptacles that are automatically controlled.
Lev-Lok employs a simple twist and lock wiring module to provide a safe and secure connection allowing a quick install that’s 3x faster than traditional wiring.
4-in-1 or quadruplex receptacles are ideal for retrofit applications, allowing an increase the number of outlets in a facility without having to pull new wires.
Speak to one of our Receptacle Specialists.