Program Title: New Hampshire Electric Co-op Charging Station Incentives
Application: Residential, Commercial
Leviton Qualifying Chargers: Yes, EV320, EV480, EV32W (coming soon), EV48W (coming soon)
Incentive Description: Residential: $300 toward a Level 2 charger. Commercial: Install up to two Level 2 or DC charging stations and qualify for an incentive of 75% of installed cost up to $2,500 (max incentive per property: $5,000).
Type of Program: Utility
Status: Active (until December 31, 2022)
Last Updated: January 1, 2022
Reference: View source