Program Title: Commercial Customer Charger Rebate |bge EV charger rebate
Application: Commercial, Multi-dweling
Leviton Qualifying Chargers: No , have not being able to get an answer. Needs dermis, maybe WeaveGrid?
Incentive Description: |Level 2 charger: 50% rebate (up to $5,000 per eligible charging port) on the cost of the charger, warranty and installation200b
200b
|DCFC charger: 50% rebate (up to $15,000) on the cost of the charger, warranty and installation
|up to $30,000 in rebates
Type of Program: Utility
Status: Active
Last Updated: October 1, 2024
Reference: View source
Program Title: MARYLAND
Energy Administration |Electric Vehicle Supply Equipment (EVSE) Rebate Program
Application: Residential, Commercial
Leviton Qualifying Chargers: Yes,
EV320, EV32W,
EV40P,
EV480, EV48W, EV48S, EV48G,
EV800, EV80W, EV80S, EV80G.
Incentive Description: |Rebates are calculated on a per charger basis by multiplying 40% by the purchase and installation price of the EVSE and are capped at the following amounts:
▪ Residential: 50% up to $700
▪ Commercial: 50% up to $5,000
Type of Program: Utility
Status: Active
Last Updated: June 7, 2024
Reference: View source