Loading...

Arkansas EV Rebates and Incentives

Plain Blue Banner

Program Title: Arkansas Energy & Environment | Level 2 EVSE Rebate Program

Application: Commercial, Multi-dwelling

Leviton Qualifying Chargers: EV320, EV480, EV48G, EV48S, EV800, EV80G, EV80S

Incentive Description: Government-owned (public access): up to 90% reimbursement, $6,850 max (1 port) or $9,300 max (2+ ports). Non-government-owned (public access): up to 70% reimbursement, $5,325 max (1 port) or $7,225 max (2+ ports). Multi-dwelling/workplace (no public access): up to 50% reimbursement, $1,875 max (1 port) or $3,375 max (2+ ports).

Type of Program: State

Status: Closed

Last Updated: January 2024

Reference: View source

Program Title: Entergy eTech Arkansas | EVSE Rebate

Application: Residential, Commercial

Leviton Qualifying Chargers: EV320, EV32W, EV40P, EV480, EV48G, EV48S, EV800, EV80G, EV80S

Incentive Description: Residential: $250 rebate. Commercial: Level 2 charger rebate and up to $1,500 for a DC fast charger.

Type of Program: Utility

Status: Active

Last Updated: January 1, 2024

Reference: View source