With EV adoption accelerating, residents expect convenient, reliable charging at home. Offering EV charging not only boosts your property’s value but can also enhance tenant satisfaction and retention. Leviton makes it easy to deliver a premium charging experience.
The Future Is Electric...Make Sure Your Location Is Ready!
Built For Performance
The EV Series Pro is a Level 2 charging station ideal for high-usage environments like multifamily properties. With flexible mounting options, robust construction, and network-ready capabilities, it's the smart choice for property owners.
Multi-site, multi-station management in a single dashboard
- Real-time analytics, data, monitoring, and alerts
- Automated charging and sustainability reporting
- Create multiple user groups for access control
- Control pricing according to user group access
Smart charging networked stations to meet driver/management needs
- In-app and RFID access, including RFID access with existing badges, room keys, etc.
- Notifications to station users for charging availability and business communications
- Advanced load management for lower costs while maintaining station volume
- Revenue collection during off-peak hours to offset cost
Features tailored to multifamily property needs
- Resident-specific access controls
- Tennant usage, tracking, and billing
- Idling charger controls
Start Charging Today!
Frequently Asked Questions
Level 1 charging stations are typically provided with an EV purchase and use a J1772 connector. They are rated 120 Volts and can be plugged into a standard NEMA 5-15 household outlet. Level 1 provides the slowest charging time, averaging 5 miles of range per hour of charging.
Level 2 charging stations are the most common type of charging stations in the US and North America, using a J1772 connector. As of 2022, over 85% of public EVSE ports in the US were Level 2. They are rated 240 Volts and charge faster than Level 1, averaging 25 miles of range per 1 hour of charging. Level 2 charging stations are common for homeowners, workplace, and other commercial/public locations.
DC charging stations, often referred to as "Level 3 Charging Stations", use direct-current to provide quick charging. They use CCS connectors (also known as J1772 combo) and CHAdeMO connectors. They are typically rated 208/480 Volts and charge faster than Level 2, averaging 100-200+ miles of range per 30 minutes of charging (or 200-400+ miles of range per 1 hour of charging) and are common at rest stops, gas stations, shopping malls, and other public locations.
| Level | AC or DC | Miles of Range Per 1 Hour of Charging* | Connector Types |
|---|---|---|---|
| Level 1 | AC | 5 | J1772 |
| Level 2 | AC | 25 | J1772 |
| DC (often referred to as Level 3) | DC | 200-400+ | CCS1, CHAdeMO |
*Charging time may vary depending on the vehicle and battery capacity
- AC Charging – AC power is put into the vehicle from a charging station, and then the converter inside the vehicle converts it to DC power.
- DC Charging – the charging station, with a built in convertor, converts AC to DC, and then the vehicle receives DC power directly from the charger, allowing for faster charging. DC Charging is often referred to as Level 3 Charging
To estimate your cost of charging at home, multiply your vehicle's kWh/100 miles figure by the electric rate for the time of day you'll most often be charging. That figure will tell the cost per 100 miles.
Yes! There are many Federal and State rebates and incentives being offered to promote the widespread adoption of electric and other alternative fuel vehicles, including tax breaks, reduced utility rates and more. Whether you are an EV driver or a business owner, see which apply to you.
How can we help you?
Speak to one of our EV Charging Specialists.