Loading...

Energy Code Compliance

energy code compliance banner

Are You Compliant?

Leviton takes the guesswork out of code compliance with our IECC, ASHRAE 90.1 and Title 24 portals. Use the links below to access the web versions, and visit Leviton.com/apps to download the app versions to your iOS or Android device for a wealth of exclusive resources:

  • Code summaries and explanations—easily review code revisions with recent changes from the previous edition highlighted
  • Code compliant solution recommendations for common application
  • Design guides
  • Application cookbooks
  • Solution sheets and line cards
  • Tailored training presentations

IECC

IECC provides the minimum requirements for energy-efficient design of most buildings (excluding low-rise residential buildings). IECC standards define the minimum energy efficiency requirements for new construction, as well as new systems installed in existing buildings.

Click here for more on IECC

 

ASHRAE 90.1

ASHRAE 90.1 provides the minimum requirements for energy-efficient design of most buildings (excluding low-rise residential buildings). ASHRAE 90.1 standards define the minimum energy efficiency requirements for new construction, as well as new systems installed in existing buildings.

Click here for more on ASHRAE 90.1

 

Title 24

California Title 24 provides the minimum requirements for energy-efficient design of most commercial and residential buildings in the state of California. Title 24 requirements define the minimum energy efficiency requirements for new construction, as well as new systems installed in existing buildings.

Click here for more on Title 24