Loading...
Product added to your list. To view the list, Click Here

Occupancy Sensor Power Pack, Super Duty, Basic, Auto-ON input

OPP20-D1

20A Standard Power Pack for Occupancy Sensors, features include Auto ON, Latching Relay; Line Voltage Input: 120/208/220/230/240/277V, 50/60Hz; Low Voltage: Input-24VDC, 2mA, Output-24VDC, 225mA. Housing: 1/2" Threaded nipple w/locknut (fits on or in a 4" sqr box), RoHS Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant, Color: Gray

The Leviton OPP20 Super Duty Power Pack is the first power pack designed to control virtually any lighting or receptacle circuit load to meet today’s challenges for solid state lighting control and tougher code requirements for unmatched performance and durability. The Power Pack models are cost-effective with simplified energy management tools for daylight harvesting and energy management.

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

Color: Gray

UPC Code: 078477634042
Country of Origin : China

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Voltage : 120/230/277 VAC

  • Mechanical Specifications

    Neutral Wire Connection : Required

    Relay Type : Latching

  • Product Features

    Color : Gray

    Product Line : OPP20

    Sensor Type : Power Pack

  • Standards and Certifications

    Title 24 Compliant : Yes

  • First true industry-exclusive “fail safe” design assures lights ON meeting life safety requirements of NFPA 101
  • Robust power pack meets intense plug load control requirements of CA Title 24/ASHRAE 90.1
  • Industry exclusive Switched Daylighting Power Pack models for use with Wall Switches, Occupancy Sensors and Photocells
  • Robust and reliable mechanical latching relays specifically designed to operate LED’s and high inrush electronic ballast loads
  • Surpasses industry standards for short circuit protection (NEMA 410 16 Amp ballast overload testing)
  • Tested to exceed 1.5 million switching cycles under standard load
  • Built in manual ON switching control to meet CA Title 24 standards
  • Models support a wide range of applications including switched daylighting, occupancy sensing control, bi-level switching, and metering/mechanical applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications