Loading...
Product added to your list. To view the list, Click Here

20 Space Indoor Load Center Cover and Door

LDC20

Door and Cover for 20 Space Indoor Load Center, NEMA 1 Rated. Mounting Hardware Included

  • MODERN DESIGN - Features a white, powder coated finish for a sleek, modern appearance

*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only

UPC Code: 078477821886
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Mechanical Specifications

    Dimensions : 32" H x 16.25" W

    NEMA Enclosure Type : NEMA 1 Indoor

    Spaces / Circuits : 20 / 20

    Weight : 15.8 lbs.

  • Product Features

    Color : White

    Type : Standard Door

    Warranty : 10-Year Limited

  • Standards & Certifications

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications