Loading...
Product added to your list. To view the list, Click Here

Shielded Flat QUICKPORT™ Patch Panel, 48-Port, 2RU, Black. Cable Management bar included.

4S255-S48

Shielded Flat QUICKPORT Patch Panels protect critical data from EMI (electromagnetic interference) and RFI (radio frequency interference). This makes them ideal for use in health care, manufacturing, and other environments where EMI and RFI may be present. Shielded Flat QUICKPORT Patch Panels are available in 24 and 48 ports and include a high-density option for applications where space is limited.

Color: Black

UPC Code: 078477403365
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Category : Empty

    Color : Black

    Labeling : Silk-screened port numbers, white labels

    Panel Shape : Flat

    Ports : 48

    RU : 2

    Shielding : Shielded

    Termination : QUICKPORT

  • Shielding provides EMI/RFI protection and data security
  • Panels feature a stainless-steel plate to provide grounding continuity between connectors and panel
  • Standard-density panels include star washers and grounding lug for flexibility in panel grounding
  • High-density panel includes hardware to accept standards compliant grounding connectors

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications