Loading...
Product added to your list. To view the list, Click Here

Data Plastic Bracket

47612-DBK

Leviton provides three types of unpopulated plastic mounting brackets to accommodate the installer’s need for custom mounting solutions within Leviton’s Series 140, 280 and 420 Structured Media™ Centers. Leviton’s Data Plastic Bracket can be used to mount switches, routers, and modems within Leviton’s Structured Media Centers. This unit offers a universal design that accommodates installation of a variety of manufacturers’ products. Data Plastic Bracket for mounting switches, routers and modems in a Leviton Series 140, 280, or 420 Structured Media Center.

UPC Code: 078477169759
Country of Origin : Taiwan
RoHS Compliant: Yes – Click Here

Product Information

  • Material Specifications

    Bracket Material : ABS Plastic

  • Product Features

    Bracket Material : ABS Plastic

    Description : Data Device

    Type : Mounting Bracket

    Warranty : 2-Year Limited

  • The Data Bracket is for mounting switches, routers and modems within a Leviton Structured Media Center.
  • All plastic brackets, made of sturdy white ABS plastic.
  • Come with push-lock pins.
  • Snap-in installation in any Leviton series 140, 280 or 420 Structured Media Center.
  • Allow for cable management via routing under bracket.

Related Videos

Structured Media Panel – Installation
Structured Media Power Supply - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications