Loading...
Product added to your list. To view the list, Click Here

1 x 6 Bridged Telephone Expansion Board (4 lines to 6 locations)

47609-F6

Leviton’s three Telephone Expansion Board offerings are designed for use in Leviton’s Structured Media Enclosures, including the Multi Dwelling Unit (MDU) Enclosure and the Series 140, 280 and 420 Structured Media Centers (SMC’s) to support a variety of telephone distribution configurations. They quick-snap into molded-in brackets in Leviton’s MDU Enclosure, or can be attached to Leviton Pre-Configured Structured Cabling Panels, Single Plastic Brackets or Expansion Plastic Brackets for mounting in Series 140, 280 and 420 Structured Media Centers.

UPC Code: 078477183489
Country of Origin : United States

Product Information

  • Dimensional Data

    Depth : 0.63 Inch

    Height : 5.75 Inch

    Width : 1.75 Inch

  • Mechanical Specifications

    Telephone Bridge : Seven Bridged 4-Pair 110-IDC, 1 RJ45

  • Product Features

    1X6 4-Line Bridged Telephone : 1

    Description : 1X6 4-Line Bridged Telephone

    Standards and Certifications : UL

    Type : Expansion Board

    Warranty : 2-Year Limited

  • Standards and Certifications

    UL Listed : Recognized Component

  • Structured Media Components

    1X6 4-Line Bridged Telephone : 1

  • Bridge up to 4 telephone lines to 6 locations
  • Fits easily into Leviton Structured Media Panels

Related Videos

Structured Media Panel – Installation
Data Networking - Installation
Category 5e Telephone Module - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications