Loading...
Product added to your list. To view the list, Click Here

ATLAS-X1™ Cat 8 Shielded QUICKPORT™ Jack, Black

81SJK-RE8

The ATLAS-X1 Cat 8 Shielded QUICKPORT Jack supports 25G/40GBASE-T networks. The shielded jack provides superior alien crosstalk (AXT) suppression and protects critical data from potential EMI/RFI (electromagnetic interference/radio frequency interference). The jack is part of a complete ATLAS-X1 Cat 8 shielded system designed to support next generation BASE-T data center networks.

Color: Black

UPC Code: 078477787885
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Atlas-X1

    Category Rating : Cat 8

    Color : Black

    Shielding : Shielded

  • Patented Retention Force Technology (RFT) protects against tine damage and increases system longevity
  • For Power over Ethernet, RFT maintains contact force between plug and jack, preventing arcing from intermittent disconnects
  • Shielding provides EMI/RFI protection, signal isolation, and excellent alien crosstalk (AXT) suppression
  • Unique design supports tool-free termination/re-termination and requires no specialized termination tool
  • Short jack design supports a wide range of installation practices and improves bend radius of Cat 8 shielded cabling
  • Robust IDCs can withstand 20 re-termination cycles and jack contacts are tested for 750 plug-mating cycles to ensure system longevity
  • Jack supplied with interchangeable icons (voice, data, A/V, and blank, color coded to match the jack face) for easy identification and tracking of data, voice, or other functions
  • Bulk icons available separately in 13 colors
  • Solid metal body dissipates 53% more heat than plastic, minimizing damage from excess heat in PoE applications
  • Tine geometry prevents arcing damage where plug and jack make contact
  • Will exceed IEEE 802.3bt standard up to 0.5 amps per conductor (100 watts) continuously
  • ETL verified to meet the IEC 60512-99-002 standard for support of IEEE 802.3bt Type 4 PoE (90-watt) applications

  • USD752590
  • USD818469

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Cat 8 Cable Prep and Termination using Leviton Atlas-X1 Jacks

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications