Loading...

Leviton Releases Cat 6A Universal Tool-Free Plug

New universal connector supports 10GBASE-T networks, 100W PoE applications

January 15, 2018, Bothell, WA — Leviton announced its first fully tool-free, field-terminable plug, the Cat 6A Universal Tool-Free Plug. The new plug is easy and fast to install, and is built with a rugged metal body that provides superior alien crosstalk and EMI/RFI (electromagnetic interference/radio frequency interference) suppression while supporting 10GBASE-T networks and 100W Power over Ethernet (PoE) applications. The Cat 6A Universal Tool-Free Plug accommodates a variety of network applications, including the ability to connect directly to Ethernet devices in fixed locations with a field-terminated solution.

“The Cat 6A Universal Tool-Free Plug delivers a standards-based approach that allows easy connection to Ethernet devices throughout the building,” said Mark Dearing, Senior Product Manager at Leviton Network Solutions. “More IP devices are being installed in buildings, many of which have connections in plenum spaces. The Cat 6A Plug offers an efficient way to connect to devices like cameras and WAPs without the use of a proprietary tool.”

The Cat 6A Universal Tool-Free Plug is manufactured with resilient, user-focused features including:

  • Full compatibility for shielded and unshielded cabling
  • Full backwards compatibility to Cat 5e and Cat 6 cabling
  • Robust die-cast housing for plenum-rating, durability and 360° shielding
  • Long release latch that ensures easy insertion and removal in confined spaces
  • Accommodates 22- to 26-gauge solid or stranded conductors, allowing it to be used with a wide variety of cable types

The Cat 6A Universal Tool-Free Plug fulfills a key need for field terminable plugs with rapid termination, without proprietary tools.

For more information, visit: leviton.com/en/products/network-solutions/connectors/copper-connectors.

 

About Leviton Network Solutions 
Leviton Network Solutions delivers complete network infrastructure systems for enterprise, data center, government, education, health care and residential markets around the globe. Solutions include copper and fiber optic connectivity, power distribution units, and much more. All Leviton products are engineered to exacting standards, offer industry-leading performance and are backed by the industry’s best service and support. Builders, contractors and other industry professionals consistently rank Leviton products as the most preferred brand in the industry. Make the smart choice for a better network. Learn more at leviton.com/ns or twitter.com/LevitonNS