Loading...

Leviton Introduces New AX0 Tool-Free Jack Platform

New Jack Streamlines Network Deployments and Reduces Overall Waste

Glenrothes, UK, September 30, 2024 – Leviton announced today the upcoming launch of its latest copper networking innovation, a series of new AX0 (AX Zero) Shielded and UTP Jacks. The AX0 Jack series offers a solid performing, tool-free termination option for enterprise applications that streamlines network deployment for installers while providing performance assurance over the life of the network.

“AX0 jacks facilitate rapid, simple terminations, with one-piece wire managers and tool free installation,” said Yuna Shin, Sr. Global Product Manager. “We listened to enterprise network installers and technicians from around the world and designed this series of AX0 jacks to make their work easier while ensuring the kind of solid performance you expect from a Leviton network infrastructure at a cost-effective price point for EMEA regions.”

Key features of AX0 jacks include:

  • Tool-free termination allows for faster installation with no proprietary tools, uses Leviton patented technology to lower installation force
  • Innovative EMI isolating door design on UTP Cat 6A jacks provides additional crosstalk (AXT) suppression
  • Metal body and doors on Cat 6A and Cat 6 shielded jacks provide excellent PoE performance and heat dissipation
  • Compatibility with all Leviton QUICKPORT™ patch panels, wallplates, and housings offers great flexibility and expanded capabilities in all areas of the enterprise network
  • Component-rating assures solid performance in real world applications
  • Compliance to IEEE 802.3bt type 4 PoE standards enables the latest IoT and enterprise network technologies
  • Compatibility with Leviton Jack Icons to customize the look of the jack face and provide port identification options
  • Available in GREENPACK™ Sustainably Smart Packaging Bulk Packs means a smaller carbon footprint, no single use plastics, and less jobsite waste

“The story here goes beyond the introduction of the new AX0 Jack platform since the real test of performance is in the complete channel,” said Shin. “When combined with proven Leviton UTP or shielded cable, any of our wide array of popular patch panels, and our innovative low-profile patch cords, AX0 jacks complete the link in all areas of the enterprise network at a cost-effective price point.”

With the introduction of the AX0 jacks, Leviton expands its multiple tiers of jack options including Leviton’s premier and highest performing ATLAS-X1™ series of UTP and Shielded Jacks.

This new series of AX0 Cat 6A and Cat 6, Shielded and UTP jacks will be available to customers in Europe and the Middle East starting November. For more on Leviton’s copper systems, including the new AX0 Series of Jacks, please visit leviton.com/ns

__________________

About Leviton Network Solutions
Leviton Network Solutions is a single-source global manufacturer of copper and fiber cabling systems. Leviton solutions are used in data centers, businesses, schools, hospitals, government facilities and commercial mixed-use markets around the world. All Leviton products are engineered to exacting standards, offer industry-leading performance and are backed by the industry's best service and support. IT management, builders, contractors, and other industry professionals consistently rank Leviton products as the most preferred brand in the industry. We can expand your network possibilities. Learn more at www.leviton.com/ns or www.twitter.com/LevitonNS. European customers can visit leviton.com/ns/emea or twitter.com/LevitonNS_EU.