Loading...

Smart Lamp Dimming Kit - Dimmable Smart Plug and Anywhere Companion Dimmer

D23LP / DAWDC Bundle

  • EASY DIY SOLUTION TO MAKE YOUR LAMPS SMART: Simply plug your lamp into the Plug-In Dimmer to control lighting with your voice, a schedule, or the included wire-free Anywhere Dimmer Companion dimmer. Perfect for homework, reading, or even a soft night light
  • WIRE-FREE LIGHT SWITCH CAN GO ANYWHERE: Place it by your bed, couch or desk to control connected lamps.  Easy to install – no wiring or cutting holes needed
  • SIMPLE SETUP, NO WORRIES: No app or Wi-Fi needed for basic use – pair these two devices with just a few taps
  • OUT OF THE WAY OUTLET?: Some lamps and cords are hard to reach, but the wire-free Anywhere Companion makes it easy from your bed, desk, or couch.
  • DIY INSTALL OPTIONS: Wallplate included, but works with any Leviton Decora or Decora Plus screwless wallplate in single or multi-gang installations 

Bundle includes:

  • 1x D23LP Decora Smart Wi-Fi Plug-In Dimmer
  • 1x DAWDC Anywhere Companion Dimmer
  • 1x Single-Gang Screwless White Wallplate
D23LP:
  • MORE THAN AN ON/OFF SMART PLUG: Transform your favorite lamp into a dimmable smart light.  Whether a table lamp, floor lamp, hanging pendant, work lamp, under-cabinet strip light, wall sconce, night light, desk, accent, or spotlight lamp, you can turn it into a dimmable smart light with custom settings for fade rates and bulb types
  • WORKS WITH YOUR FAVORITE SMART HOME SERVICES: Connect to Wi-Fi to dim lamps via the My Leviton app and integrate using Matter, Amazon Alexa, Google Assistant, Apple Home, Samsung SmartThings, and more
  • REPLACE A TIMER WITH CUSTOM SCHEDULES: Match your routine – wind down for bedtime at a lower brightness and use a timer to ensure your lamp turns off as you fall asleep.
  • DON’T WORRY ABOUT LEAVING LIGHTS ON: Auto-shutoff can turn lamps off for you
  • MAKE IT LOOK LIKE SOMEONE'S HOME WHEN YOU'RE AWAY: Turn on lamps in your windows randomly for a lived-in look
  • JUST PLUG IN YOUR EXISTING LAMPS: Works with dimmable LED/CFL bulbs and fixtures up to 100W or Incandescent up to 300W

DAWDC:

  • WIRE-FREE LIGHT SWITCH THAT CAN GO ANYWHERE: Includes a sleek, screwless wallplate for a clean appearance on painted drywall, plaster, glass, concrete, brick, stone, tile, paneling, and wallpaper-covered walls
  • CONTROL FROM ACROSS THE ROOM: Pairs with a Decora Smart Wi-Fi 2nd Gen device within 50 for wire-free dimming and brightening
  • DON’T WORRY ABOUT CHANGING BATTERIES: 5+ year battery life and easily replaceable without removing from the wall
Add wire-free on/off and dim/bright control of connected lamps.
Make any lamp dimmable with a plug-in dimmer.
Pair a wire-free Anywhere Companion with any light.
Back to School Routines
Back to Bedtime Routines
Dim the lights for movie nights.

Decora Smart offers smart solutions for every room and home, new or old, including homes that may not have neutral wiring..

How Can We Help?

Do you have questions about Decora Smart?