Loading...

Leviton's Marine Pedestals

Upgrate Your Power and Have Your Dock Ready for Spring!

Marine Ped Campaign

Looking for more information on Leviton's Marine Pedestal?

Please fill out this form and an Leviton expert will contact you.

Leviton's Marine Pedestals

Leviton, The Brand You Can Trust

Built to last. Engineered for harsh marine conditions; no corrosion, no downtime, no guesswork.

  • Performs in Canada’s toughest weather (-29 °C to 50 °C).
  • IP65-rated: Dust, rain, snow, and UV protection.
  • LED base lights, water hookups, and cord management.
  • Pre-configured or fully customizable models.
  • Metering options available.

 

CSA compliant.