Loading...

See What's Happening Inside Your Critical Power Connections

Inform Campaign Web Header

Inform™ Technology provides real-time visibility into device status and operating conditions, helping identify potential issues before they impact operations.

  • Real-time monitoring and power indication
  • Built for harsh industrial environments (IP66, IP67, IP68, IP69K rated, NSF certification)
  • Reduce guesswork. Respond faster

When Conditions Change, Visibility Matters

Conditions inside critical power connections aren't always visible from the outside. Inform™ Technology provides insight into what's happening inside the device.

Monitor What You Can't See

Inform Campaign Webpage Image

Track critical health parameters 24/7 before they become a problem, without having to open the enclosure.

  1. Liquid Accumulation Sensing: Detects liquid accumulation inside the enclosure and provides notification so the device can be serviced before a fault occurs.
  2. Enclosure Temperature Monitoring: Monitors enclosure temperature, providing visibility into changing operating conditions.
  3. Real-Time Voltage Monitoring: Monitors line-side and load-side voltage and alerts users to abnormal voltage conditions.
  4. Continuous Ground Verification: Monitors ground continuity to help identify an open-ground condition before it impacts operations.

 

Visibility Where You Need It

ON THE PLANT FLOOR

REMOTE

Inform Campaign - Local
Inform Campaign - Remote

LED indication provides at-a-glance device status

Real-time monitoring data and alerts, enabling analytics

Already Have Leviton Equipment Installed?

Select Leviton devices can be retrofitted with Inform™ with minimal rewiring or infrastructure changes.

Want to Learn More About Inform™ Technology?

Tell us what you’re looking for, and we’ll help you take the next step.