Loading...

Can Leviton Z-Wave products firmware be updated?

Depending on the age and part number, the firmware in some Leviton Z-Wave products can be updated.

 

The following Leviton products have firmware updates available:

  • DZ1KD - 1,000w Dimmer
  • DZ6HD - 600w Dimmer
  • DZ15S - 15A Switch
  • DZPA1 (x51 Z-Wave Plus version) - 15A Switch Plug-in
  • DZPD3 (x51 Z-Wave Plus version) - 300w Dimmer Plug-in

To complete a firmware update, a compatible Hub or USB Stick is required.  

Aeotec Z-Stick: https://store.aeotec.com/products/z-stick-gen5-plus-zw090

 

The following Decora Smart Z-Wave 500 series part numbers have a Z-Wave OTA firmware update available:

  • DZ15S - 15A Switch
  • DZ1KD - 1,000W Dimmer
  • DZ6HD - 600W Dimmer
  • DZPA1 - 15A Plug-in Switch
  • DZPD3 - 300W Plug-in Dimmer

Note, the DZ15R and DZ4SF are Z-Wave 700 series devices with OTA capabilities.  However, there has been no released firmware updates.  If a new file becomes available, it will be added to this article.

The following Decora Smart Z-Wave 800 series part numbers have a Z-Wave OTA firmware update available:

  • ZW15S - 15A Switch
  • ZW6HD - 600W Dimmer

Attempting to download an incorrect firmware file can permanently damage your Z-Wave device.  It is CRITICAL that the file name match the device.  If you have any questions, please contact technical services before attempting the update.