Loading...

End-to-End Fiber Link Walkthrough

Enterprise Cross Connect Channel

Enterprise Cross Connect Channel
Video Label
Building an enterprise cross-connect channel is easy with Leviton.

Get a short video walkthrough and system diagram for connecting the equipment room to the telecom room using Leviton fiber cabling and OPT-X™ SDX connectivity.

 

1
OPT-X™ SDX Wall-Mount Enclosure
Versatile, space-saving patching solution available in four sizes for 24 to 288 LC fibers. Learn more
2
OPT-X™ SDX Adapter Plates
Reliable and high performing adapter plate made from durable polycarbonate with zirconia ceramic sleeves. Learn more
3
Premium Plus Fiber Pigtails
Our Premium Plus Pigtail kits are 100% tested and labeled for easy tracking and verification. Learn more
4
Fiber Splice Trays
Protection and slack management of heat-shrink fusion spliced fibers. Learn more
5
Premium Fiber Patch Cords
100% tested for insertion loss and available as part of our Quick-Turn service. Learn more
6
Premium Fiber Patch Cords
100% tested for insertion loss and available as part of our Quick-Turn service. Learn more
7
SDX Fiber Splice Module
Protect and organize heat-shrink fusion spliced fibers inside a durable metal housing. Learn more
8
OPT-X™ SDX 1000i Rack-Mount Enclosure
Protect and organize heat-shrink fusion spliced fibers inside a durable metal housing. Learn more
9
Premises Distribution Fiber Cable
Plenum- and riser-rated tight buffered fiber optic cable is designed for installation in plenum, riser and horizontal environments, and interbuilding backbone structures. Learn more
10
Premises Distribution Fiber Cable
Plenum- and riser-rated tight buffered fiber optic cable is designed for installation in plenum, riser and horizontal environments, and interbuilding backbone structures. Learn more
11
Fiber Splice Trays
Plenum- and riser-rated tight buffered fiber optic cable is designed for installation in plenum, riser and horizontal environments, and interbuilding backbone structures. Learn more
12
Premium Plus Fiber Pigtail Kits
Our Premium Plus Pigtail kits are 100% tested and labeled for easy tracking and verification. Learn more
13
OPT-X™ SDX Adapter Plates
Reliable and high performing adapter plate made from durable polycarbonate with zirconia ceramic sleeves. Learn more
14
OPT-X SDX 2000i Rack-Mount Enclosure
Stylish and innovative fiber patching enclosure with removable, transparent hinged doors and slide-away covers. Learn more
15
Premium Fiber Patch Cords
100% tested for insertion loss and available as part of our Quick-Turn service. Learn more

OPT-X™ SDX Wall-Mount Enclosures

  • Versatile, space-saving patching solution available in four sizes for 24 to 288 LC fibers. Compact Zero-RU, wall-mount and din-rail mounting options, with built in cable and patch cord protect, make it easier for contractors to install and dress-out. Get more details on one of the four sizes: Mini, Small, Medium, and Large.
 

OPT-X™ SDX Adapter Plates

  • Made from durable polycarbonate with zirconia ceramic sleeves, OPT-X SDX adapter plates are built for reliability and performance. Integrated couplers make fiber type identification easy and eliminate the rattle and loose fit associated with metal adapter plates. Popular options include LC OM3/4 in 12- and 24-fibers, LC OS2 in 12- and 24-fibers, LC/APC 12-fibers and SC/APC in 12-fibers. Visit the product family page for all of the available options.
 

Fiber Splice Trays

  • Plastic Splice Trays provide protection and slack management of heat-shrink fusion spliced fibers, and ours feature a clear cover for easy viewing and inspection of the fibers without removing the cover. Four ratchet action clamps with foam rubber padding and multiple tie-down holes help minimize crush of incoming fibers. These are available in 12- and 24-fiber versions. Stack up to 12 trays for network management and growth.
 

Premium Plus Fiber Pigtail Kits

  • Our Premium Plus Pigtail kits come color coded per the TIA color sequence. They are 100% tested and labeled for easy tracking and verification. Quickturn service is available with orders of up to 100 Pigtails or 20 Pigtail Kits, and ships within three business days. Kits are available with 6, 8, 12 or 16 pigtails, in OM1, OM3, OM4, OM5, and OS2 fiber types with LC, LC/APC, SC, SC/APC, ST, FC or FC/APC connectors.

Premium Fiber Patch Cords

  • Our Premium Patch Cords are 100% tested for insertion loss. Our Quickturn service is available with orders of up to 100 patch cords and ships within three business days. Patch cords are available in simplex and duplex with LC, LC Unibody, LC/APC, SC, SC/APC, ST, FC and FC/ APC connectors with OM1, OM3, OM4, OM5, and OS2 fiber types.
 

SDX Fiber Splice Module

  • 12- and 24-fiber splice modules protect and organize heat-shrink fusion spliced fibers inside a durable metal housing. The module design and two compartments for cable slack management allow for faster and safer field splicing. Check out the LC OM3 12-and 24-fiber, LC OM4 12- and 24-fiber, LC OS2 12- and 24-fiber, and SC/APC OS2 12-Fiber. Visit the product family page for all of the available options.

OPT-X™ SDX 1000i Rack-Mount Enclosure

  • Rugged, durable and feature rich fiber enclosure for up to 72 LC fibers per RU. The enclosure features and design allow for easy field termination of connectors, splicing, or pre-terminated cabling solutions. These are primarily used in fiber applications such as data centers, equipment rooms, telecommunication rooms. Popular options include 1RU fixed and sliding tray, 2RU fixed and sliding tray, 3RU fixed tray and 4RU fixed tray. Visit the product family page for all of the available options.
 

OPT-X™ SDX 2000i Rack-Mount Enclosure

  • Stylish and innovative design for advanced networks. For easy network manageability, the sliding tray glides forward and backward for front or rear access and removes completely from enclosure to facilitate field terminations and splicing. The removable, transparent hinged doors and slide-away covers allow easy access during install and visibility of interior after install. And it just looks good. Popular options include 1RU, 2RU and 4RU with a sliding tray. Visit the product family page for all of the available options.
 


Premises Distribution Fiber Cable

  • Plenum- and riser- and cpr-rated fiber optic cable is designed for installation in all enterprise environments, and interbuilding backbone structures.

Support Library

Warranties