Loading...

All GFCIs Are Not The Same

Choose Leviton for more complete protection.

Luxury bathroom with Decora GFCI
GFCI end of life

Know the Facts

As the first GFCI circuit breakers that meet the May 2021 UL requirements, Leviton GFCI’s set the bar for home safety, locking out users if ground-fault protection is lost.

It’s that simple.

Keep Customers Safe with Full Lockout Protection

Choose a product that doesn't fall short on safety for your customers. Each year in the US, tens of thousands of people are shocked or electrocuted. The work you perform can affect your customers for years to come. Trust Leviton GFCI and AFCI/GFCI to protect them from the dangers of electric shock.

YouTube Video

Quick Facts

The Leviton Advantage

  • We manufacture the first GFCI circuit breaker on the market that prevents reset of the device if ground-fault protection is lost.

Why Choose Leviton GFCIs?

  • Other manufacturers may allow their GFCI devices to be reset even after protection is lost – taking advantage of UL exemptions and providing users with unprotected power.
contractor

Superior GFCI Protection. Advanced Technology. Only from Leviton.

1
Leviton Patented Reset Lockout
Prevents reset if GFCI is damaged and cannot respond to a ground-fault
2
Tamper-Resistant Shutters
Meets NEC® 406.12 requirement by blocking access to the contacts unless a two- or three-prong plug is inserted
3
Standard Self-Ground Clip
Grounds the device in grounded metal box installations
4
Status Indicator Light
Red and green LED indications provide simple, intuitive feedback on power and protection status as well as correct wiring
5
Only 1.026” Protrusion into Wallbox
Takes up to 25% less space in the wallbox vs. other GFCIs for easier installation
6
Terminals Withstand High Torque
Tolerates high-torque power tool installation and prevents wire pullout
7
Back and Side Wire
Two convenient wiring options; the external clamp also provides visual indication of proper wire seating
8
Easy-to-Read Diagnostics
Easy-to-read LEDs help communicate trip condition and type of fault.
9
Hydraulic-Magnetic Trip Technology
Hydraulic-magnetic trip technology ensures precise tripping even in extreme temperature ranges.
10
Smart-Enabled Available
Optional Wi-Fi® or Ethernet connectivity with the My Leviton app. Learn more
11
Exceeds UL Safety Standards
Ground-fault and dual-function circuit breakers exceed UL safety standards.

Explore Our GFCIs

Whatever your application, Leviton’s line up of GFCI receptacles offers a wide variety of options

1. The UL943 standard no longer exempts GFCI circuit breakers from detecting and warning when the trip solenoid and/or switching semiconductor fails in the “open” state, rendering the GFCI circuit breaker incapable of tripping in response to a fault condition, resulting in complete loss of GFCI protection. However, the effective date of this requirement is 8/11/24. Leviton GFCIs have always met the more stringent safety requirement.

How Can We Help?

Do you have questions about GFCI End-of-Life?