Loading...
Product added to your list. To view the list, Click Here

Decora In-Wall Combination Occupancy Sensor with Fan Switch, 1/4 HP, Residential Grade, Single Pole/Single Pole

DOD05-1LW

Decora Combination Occupancy Sensor with Fan Switch, single pole/single pole. Fan Load (Blue Wire): 1/4 HP Fan, 300W LED/CFL, 600W Incandescent/Halogen, 400VA MLV/ELV. Light Load (Red Wire): 150W LED/CFL, 250W Incandescent/Halogen, 200VA MLV, 250VA ELV, 2A Resistive. Can be installed with or without a neutral wire, wallplate sold separately. Can be used to comply with the requirements of 2019 and 2022 California Title 24, Part 6, Automatic-off Controls – White

  • CONVENIENT – Automatically turns light on and off
  • EASY TO INSTALL – Slim profile fits in most wallboxes
  • FLEXIBLE – For homes new or old - can be installed with or without a neutral wire
  • VERSATILE – Can replace a combination switch for separate control of fan and lighting​
  • STYLISH – Easily change the color using DHDKT faceplate color change kit, available in 6 color options
UPC Code: 078477985502
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Adjustment : Programmable

    Auto-ON/Auto-OFF : Yes

    Color : White

    Coverage (Sq.Ft.) : 180°, 900 Sq. Ft

    Dimensions : W 1.73" X D 0.95" X H 4.13"

    Grade : Residential

    LED Color : Green and Red

    Load Rating : Fan Load (Blue Wire): 1/4 HP Fan, 300W LED/CFL, 600W Incandescent/Halogen, 400VA MLV/ELV. Light Load (Red Wire): 150W LED/CFL, 250W Incandescent/Halogen, 200VA MLV, 250VA ELV, 2A Resistive

    Mounting Type : Wall Switch

    Neutral : Optional

    Power Consumption : <0.5 Watts

    Sensor Technology : Passive Infrared

    Sensor Type : Occupancy

    Style Name : Decora

    Switch : Relay

    Switch Type : Single-Pole / Single Pole

    Time Delay : 1M, 5M, 10M or 20M

    Voltage : 120 VAC

    Wallplate : Not Included

    Warranty : 5-Year Limited

    Wiring : Ground or Neutral Required

  • Standards and Certifications

    California Title 24 : Yes

    Standards and Certifications : CSA

  • Ideal for Bathroom, basement, laundry room and home spa
  • Two single pole switches, one motion sensor switch with light icon for auto ON/auto OFFand second switch with fan icon to control exhaust fans or other loads for manual ON/OFF control, or use as a countdown timer 
  • Low profile design blends in with walls for a discreet appearance
  • For use in any home, new or old - can be connected to Neutral wire if Neutral is present in the wallbox; or to Earth ground if no Neutral wire is present in the wallbox
  • Zero Cross turn-on technology extends the life of switching relays
  • Leaded terminals for easier installation
  • Program settings without removing the wallplate or faceplate
  • Can be used to comply with the requirements of 2019/2022 California Title 24, Part 6, Automatic-off Controls
  • Color change kits are available in Black, Brown, Gray, Ivory, Light Almond and White (DHDKT-00x)
  • Five-Year Limited warranty

Sensor (Light Icon)

  • Compatible with LED, CFL, Incandescent, Halogen, Magnetic Low Voltage and Electronic Low Voltage lighting loads
  • Sensor provides 180° Field-of-View, 900 sq. ft. of coverage
  • Ambient light override prevents sensor from switching the lights ON when there is ample natural sunlight
  • Adjustable delayed OFF time which can be set for 1 minute, 5 minutes, 10 minutes or 20 minutes
  • Adjustable Sensitivity Range to fit various coverage areas
  • Convenient push-button provides Manual OFF light switching at any time
  • Advanced sensing enhances detection when the room is occupied and minimizes false triggers when unoccupied
  • Test mode to help with sensor placement and setting adjustments

Second Switch (Fan Icon)

  • Compatible with ¼ HP Motor loads, Incandescent, Halogen, LED, CFL, Incandescent, Halogen, Magnetic Low Voltage and Electronic Low Voltage
  • Manual ON/OFF or set as a countdown timer for 15 minute, 30 minutes or 45 minutes

  • CA2708330
  • MX295581
  • MX315382
  • US7924155
  • US8981299

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Sensor Switches for Newer and Older Homes with Leviton’s Innovative Green Flex Sleeve

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications