Loading...
Product added to your list. To view the list, Click Here

MDU Kit, Plus 1 x 6 Telephone Expansion Board and 6-Way Video Splitter

47604-F6S

This unit is a compact, cost effective distribution point for media in smaller apartments and small condominiums. Easy to install, the Compact Structured Media Enclosure accommodates a variety of telephone and video configurations.

UPC Code: 078477180723
Country of Origin : United States

Product Information

  • Dimensional Data

    Depth : 3.71 Inch/94.2mm

    Height : 8.03 Inch/204.0mm

    Width : 14.40 Inch/365.5mm

  • Material Specifications

    Color : White

    Enclosure Material : ABS Molded Plastic

  • Mechanical Specifications

    Notes : Includes 1X6 Tele Expan. Board and 6-Way Splitter

  • Product Features

    Color : White

    Depth : 3.71 Inch/94.2mm

    Height : 8.03 Inch/204.0mm

    Item : Enclosure and Flush Mount Cover

    Notes : Includes 1X6 Tele Expan. Board and 6-Way Splitter

    Series : Multi-Dwelling Unit

    Standards and Certifications : UL

    Warranty : 2-Year Limited

    Width : 14.40 Inch/365.5mm

  • Standards and Certifications

    UL Listed : UL94 VO

  • Unique modular design has fewer parts and is made exclusively from ABS molded plastic to provide customers with cost savings in installation time.
  • Flexibility to accommodate a variety of telephone/video distribution configurations.
  • Snap-On cover requires no tools or fasteners.
  • Molded-in brackets provide quick snap-in convenience for Telephone Expansion Boards.
  • Angled video splitter shelf for easy installation.
  • Hosts up to three Telephone Expansion Boards and one Passive Video Splitter.
  • Unit includes 1X6 Telephone Expansion Board and 6-Way Splitter

Related Videos

Structured Media Panel – Installation
Structured Media Power Supply - Installation

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications