Do you have questions about our Load Centers?
The Leviton Load Center combines robust construction, thoughtful design, and diagnostic features, making it an excellent choice for contractors seeking reliability and homeowners aiming for ease of use.
Construction and Layout:
The Leviton Load Center is built with durability in mind. Its sturdy enclosure ensures protection against environmental factors, making it suitable for both indoor and outdoor installations. Inside, the layout is optimized for efficient wiring. The spacious interior provides ample room for routing conductors, organizing circuits, and maintaining separation between different voltage levels.
Diagnostic Features:
 
    
    
    
Leviton branch circuit breakers are designed specifically for Leviton load centers. The breakers come in various ampere ratings and types (Standard, AFCI, GFCI, Dual Function, GFPE), ensuring flexibility for different applications.
Leviton’s circuit breakers include diagnostic indicators. These LEDs provide information about the breaker’s status:
Green: Indicates normal operation.
Red: Indicates a ground fault or arc fault trip.
Homeowners appreciate this visual feedback – it simplifies troubleshooting and helps identify issues promptly.