Loading...

Fire Survival

ADVENTUM™ Cable

ADVENTUM Fire Survival Fiber Optic Cable

Available in EMEA. 

ADVENTUM™ Fire Survival armored cables present a robust solution for ensuring critical data transmission during fire emergencies. These cables are designed to meet the stringent flammability standards of IEC60331-25, which means they can maintain circuit integrity for approximately 90 minutes (PH90 - EN50200) even in extreme conditions. This makes them particularly suitable for large public buildings and critical infrastructure, such as data centers, airports, railway stations, stadiums, financial institutions, and industrial structures both onshore and offshore.

Central Dry Tube | CDT

Central Dry Tube cables are designed for lower density applications, featuring fibers housed within a compact central tube. High tensile yarns also grant extra strength and rodent protection.

For enhanced mechanical durability, additional armoring options are available: ARMOR-TEK in North America; and Corrugated Steel Tape Armour in EMEA. 

EMEA | Armoring

Armored

ADVENTUM™ CDT products are available with corrugated steel tape armor, which has been skillfully designed to offer enhanced mechanical properties. The integrated metallic shield within the cable makes it suitable for direct-burial applications, or any applications where the cable may be subject to mechanical crush and impact.

Advantages of Corrugated Steel Tape Armor:

  • Versatile use throughout an installation for indoor/outdoor campus applications, eliminating the need for changeover points and external ducts
  • Provides extra protection against accidental or intentional cable damage, including rodent damage
  • Shields against compressive loads that can be exerted by large bundles on internal cable components