The Leviton Inform mobile app is available on the App Store and Google Play Store.
- The Leviton Inform app provides remote monitoring of Leviton devices that feature Inform Technology. Information such as intelligent voltage level sensing, liquid accumulation, ground continuity, enclosure temperature and more. The actual information available will vary by device.
- Email alerts notify users when there are abnormal operating conditions
- The app also allows the user the ability to monitor all installed devices from a single dashboard, access to data sheets, and ability to update firmware OTA (over-the-air).
- For the LEV Series Mechanical Interlocks with Inform Technology, the app allows remote monitoring of the following information:
- Phase voltage indication – shows individual phase voltage on the line and load side of the switch, and will indicate when there are abnormal voltage conditions on any switch terminal
- Ground continuity monitoring
- Liquid accumulation detection inside the enclosure
- Temperature and humidity levels inside the enclosure
No. The Inform app is strictly for remote monitoring, not operating.
Yes, it can be found at inform.leviton.com.
The Inform app is a freemium product. Basic monitoring is free of charge. Enhanced features, such as data storage, export, and reporting tools will be subscription based.
How can we help you?
Speak to one of our Inform Technology Specialists.