Loading...

Packaging Initiatives

Environmentally Conscious Design

Environmentally optimized components have been selected for this system to minimize environmental impact, while delivering strong performance beyond category specifications, as well as user-friendly design to enable fast, easy installations.

sustainability

Bulk Packaging for Jacks

The EXTREME Cat 6 jack is available in multiple bulk pack options, with select colors available in 200-pack GREENPACK packaging that is reuasable and recycable EXTREME jack bulk packs eliminate more than 2 million single-use polybags every year to help reduce jobsite waste.

Sustainability Smart Packaging

Multiple product packaging options that are entirely recyclable and use no single-use plastics.

placeholder
placeholder

Less Material Required for New Patch Cord Plug and Boot

Using 72% less plastic in our new patch cord boot also makes our cords lighter to reduce shipping energy and cost.

Sustainable Product Design

The copper, insulation, or filler materials in our category cables incorporate recycled materials to reduce the overall carbon footprint.

placeholder

Industry Leading Product Level Sustainability in 2023

Sustainably Smart Packaging, UK Carbon Neutral Production & QR Codes

Dual-Rated CM/LSZH Patch Cords

Living Building Red List Free

placeholder
200-Pack EXTREME™ Cat 6 Jacks

Plastic Free Packaging

placeholder
Carrying handles

Make it easy to transport on job site

placeholder
QUICKPORT® Copper Patch Panels

Plastic Free Packaging

placeholder
Enhanced Design GREENPACK™ Jacks

Plastic Free Design

placeholder
Five EPDs coming in 2023

Cables & Connectivity

placeholder
Fiber Pigtails & Fiber Patch Cords

Plastic Free Packaging

placeholder
Hyper Plus 5e CMR LSHF/LSZH

Less smoke/chemicals

placeholder
QR Code Instruction Sheets

Eliminates Waste

placeholder
Product Life Cycle Carbon Footprint

Embodied emissions

placeholder

Bulk-Pack Cat 6A High-Flex, Small Diameter Patch Cords

Global Solution with Smart & Sustainable Packaging

  • Eliminated up to  >1.8M polybags per year
  • Reduces jobsite waste by eliminating sub-level packaging
  • Reduces installer time on jobsites by
    Cords are 24 units per pack (≤ 10 ft.) and 12 per pack (> 10 ft.)
  • Packaging is 100% post-consumer recycled materials
  • Packaging is recyclable in normal waste streams
  • New plastic free tie-wrap
  • Big Launch on March 6th with training on March 13th.

Sustainably Smart Packaging Speeds Deployment and Reduces Jobsite WasteEliminates single use plastics in packaging

  • Eliminates single use plastics in packaging
    Up to 1.8M bags per year
  • Reduces jobsite waste by eliminating all sub-level packaging
  • Reduces installer time on jobsite to install cords by ~ 10%
  • Packaging is made from up to 100% recycled materials
  • Packaging is recyclable in normal waste streams
  • Eco-friendly water-based inks
placeholder

Sustainability Smart Packaging

Features & Benefits

Viewing port allows customer to see color when box is closed
placeholder
Information entry fields allow notes to be added to boxes including where to install cords (room, rack, etc.)
placeholder
Packaging is up to 100% recycled materials, 100% recyclable, and eliminates single use plastics
placeholder
Carrying handles make it easy to transport on job site
placeholder

Sustainably Smart Packaging

Return on Infrastructure Investment

Installation time savings due to not having to remove cords from polybags:

  • On average 4.5 seconds per bag
  • 100 cords – 7.5 minutes
  • 1,000 cords – 1 hour and 15 minutes
  • 5,000 cords – 6 hours and 15 minutes
place holder
place holder
place holder

New Plastic Free Packaging for EXTREME™ Cat 6

  • New pack mode and sustainably smart packaging
  • Green material: No plastic or non-recyclable packaging 
  • Saves installation time: No unpacking of polybags
  • Reduces waste: Eliminates 200 single-use polybags per box, and thousands per project
  • Jobsite efficiency: Easy jobsite distribution with jacks and dust caps packaged in two separate recyclable paper bags
  • Available NOW
placeholder