GreenConnect™
Wireless Done Right
GreenConnect Wireless 0-10V Wall Dimmer, 120-277 VAC, 50/60Hz, 10A Load, 0-10V Sinking, 50mA, White
GreenConnect Wireless 0-10V Wall Dimmer, 347VAC, 50/60Hz, 4A Load, 0-10V Sinking, 50mA, White
GreenConnect Wireless 1000W Forward Phase Dimmer; 120VAC, 60Hz; Neutral Required, White
GreenConnect Wireless Companion Dimmer, Battery Powered, White