Loading...
Product added to your list. To view the list, Click Here

PIR 24V Wall Switch Sensor, White

OSS24-I0W

DISCONTINUED

24V Passive Infrared (PIR) Wall Switch Sensor lighting control. Occupancy (auto-on) and Vacancy (manual-on) operating modes, 1 relay mode for single-level switching, 1,000 square-foot, 180 degree coverage. 24VDC, no minimum load requirement, zero arc point switching. Title 24 and IECC and ASHRAE 90.1 Compliant. UL and cUL Listed. Color: White

The Leviton Passive Infrared (PIR) Indoor Wall Switch Sensor uses passive infrared detection technology to monitor a room and automatically switches lights ON and OFF. The OSS24 uses a built-in photocell for automatic daylight harvesting and smart software to analyze the controlled area and make digital adjustments to sensitivity and timer settings.

Color: White

UPC Code: 078477767474
Country of Origin : China

Product Information

  • Electrical Specifications

    Load Rating : 500mA @24VDC

    Neutral Wire Connection : Not Required

    Voltage : 24 VDC

  • Environmental Specifications

    Operating Temperature : 0° to 40°C (32° to 104°F)

    Relative Humidity : 0% to 95% non-condensing, indoor only

  • Mechanical Specifications

    Construction : High-impact, injection-molded plastic, impact resistant lens

    Mounting Type : Wall Switch

    Size : Height 4.2" (106.68mm), Width 1.8" (45.42mm), Depth 1.75" (44.45mm)

    Switch Type : Single-Pole

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000.0

    Foot Candle Level : 10 - 500FC (107.63 - 5381.96 LUX)

    Pattern : 180°

  • Product Features

    Application : Lobbies,Small Offices,Small Meeting Rooms,Restrooms

    Color : White

    Grade : Commercial

    Mounting : Wall Switch

    Product Line : OSS24

    Sensor Technology : Passive Infrared (PIR)

    Sensor Type : Occupancy

  • Standards and Certifications

    Listings : Can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements, IECC, UL and cUL listed

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Meets energy code requirements for ASHRAE 90.1 and California Title 24, IECC, UL and cUL listed
  • Self-adaptive technology—no manual adjustment required
  • Occupancy (auto-ON) and vacancy (manual-ON) modes
  • False detection timer: PIR sensitivity scans for movements and shuts lights OFF after a set amount of time preventing false triggers
  • 180° field-of-view provides approximately 1,000 square feet of coverage
  • Adjustable time delays
  • The OSS24 provides a maintenance free, install-and-forget operation with selectable operating modes
  • Five-year limited warranty