Lighting control systems which are flexible and scalable also deliver great benefits for warehouse and distribution center operations. Facilities can create schedules, control specific zones throughout the warehouse and add occupancy sensors to ensure less frequently used spaces are not being lit unnecessarily.
Submetering systems can also be implemented to measure, monitor, and manage loads on the main warehouse floor including the back of the house, offices, and loading docks to provide data showing how energy is being used and where energy improvements could be made.
Leviton offers spec-ready and code compliant commercial lighting and control solutions specifically designed for warehouse facilities. Provide better visibility and enhance safety while reducing lighting in unoccupied aisles for additional energy savings. Contact Leviton to learn more about creating a lighting and control solution to meet the unique needs of your warehouse, cold storage, or distribution center application.
For more information, visitĀ www.leviton.com/lightingandcontrols/warehouse.