Leviton's offering of medical grade power strips are designed explicitly for use in health care facilities, including all types of Patient Care Rooms, both within and beyond the Patient Care Vicinity, as defined by NEC Article 517. These devices also satisfy electrical safety requirements specified in NFPA 99: Health Care Facilities Code, allowing facility managers to ensure code compliance and safety.
Learn More About Our Medical Grade Power Strip Offering
Power Strips from Leviton offer superior protection for any commercial, industrial or hospital application. They help extend power beyond the wall, and are available in standard surge and medical grade versions. All feature robust construction, including durable metal housings and tamper-resistant receptacles.
![Medical Grade Power Strip Overview Image Medical Grade Power Strip Features and Benefits](/adobe/dynamicmedia/deliver/dm-aid--cd26d084-b9b1-4b8e-aa64-5b9cd91b4bdb/med-strip-overview.jpg?preferwebp=true&quality=85)
Medical Grade Power Strips
Standard Power Strips
Our standard power strips are equipped with a durable metal housing, featuring an ON/OFF switch and tamper-resistant outlets. These devices also include an audible alarm that activates when protection is compromised, a lengthy 6-foot cord, and comprehensive multi-line protection, encompassing L-N (Line to Neutral), L-G (Line to Ground), and N-G (Neutral to Ground) connections to safeguard against a range of electrical issues. For added safety and ease of use, it incorporates an onboard resettable circuit breaker.
View Our Standard Power Strip Offering
![5100-IPS Power Strip laying down 5100-IPS Power Strip laying down](/adobe/dynamicmedia/deliver/dm-aid--f88af533-cfe8-49b9-b1bc-034e1a1efc80/5100-ips-laying-down.jpg?preferwebp=true&quality=85)
Resources
How can we help you?
Speak to one of our Power Strip Specialists.