Loading...
Selected products added to your list. To view the list, Click here

Medical Grade Power Strips

For Use in Patient Care Areas of Health Care Facilities

Medical Grade Power Strip on Crash Cart

Code Compliant & Safety Ensured

Leviton's entire offering of medical grade power strips are designed explicitly for use in health care facilities, including all types of Patient Care Rooms, both within and beyond the Patient Care Vicinity, as defined by NEC Article 517. These devices also satisfy electrical safety requirements specified in NFPA 99: Health Care Facilities Code, allowing facility managers to ensure code compliance and safety.

Inform Technology

STAY INFORMED

Leviton devices embedded with Inform Technology improve safety and productivity.

Inform Technology Logo in Blue Pentagon
INCREASE SAFETY & EFFICIENCY...

by monitoring real-time data for power usage and device performance.

Construction worker in hardhat and shield with checkmark
IMPROVE CODE COMPLIANCE...

by alerting end-users of potential problems with line-of-sight notifications.

Clipboard with check marks and a plus icon
MAXIMIZE PRODUCTIVITY...

by reducing the need for manual calculations.

Line Graph and Magnified Glass

As defined in NEC 2020 Article 517:

Patient Care Space: Any space of a health care facility wherein patients are intended to be examined or treated. This includes:

  • Critical Care (Category 1) Space  ̶  intensive care rooms, operating rooms, delivery rooms, etc.
  • General Care Space (Category 2)  ̶  inpatient bedrooms, dialysis rooms, procedural rooms, etc.
  • Basic Care (Category 3) Space  ̶  exam/treatment rooms in clinics, dental offices, nursing homes, etc.

Patient Care Vicinity: A space, within a location intended for examination and treatment of patients, extending 6 feet (1.8 m) beyond the normal location of the bed, chair, table, treadmill, or other device that supports the patient during examination and treatment and extending vertically 7.5 feet (2.3 m) above the floor.

Medical Grade Power Strips from Leviton may be used in ALL types of Patient Care Rooms, both within and beyond the Patient Care Vicinity.

Patient Room in Hospital

Featured Products

Medical Grade Power Strips with Load Monitoring Inform™ Technology

Medical grade power strips with load monitoring Inform™ technology monitor the load of connected devices so that you don't have to, eliminating the need for manual calculations. When the NFPA 99 load limit (75%) has been exceeded, a line-of-sight LED activates. It's a simple, efficient, and convenient way to improve code compliance and electrical safety in healthcare facilities.

Resources

How can we help you?

Speak to one of our Power Strip Specialists.