Loading...
Product added to your list. To view the list, Click Here

OPT-X™ UHDX 1RU Flat Panel

HDX1F-144

The OPT-X UHDX high-density 1RU flat panel provides an inter-connect or cross-connect between backbone horizontal cable and active equipment while minimizing rack space in a frame or cabinet. The panel allows for easy plug-and-play of pre-terminated solutions and open access to patch cords. This panel is ideal for deployment above cabinets, within racks, and within cabinets in data centers, equipment rooms, and central offices.

Color: Black

UPC Code: 078477846179
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Category : Empty

    Color : Black

    Panel Shape : Flat

    Ports : 144

    RU : 1

    Shielding : Unshielded

    Termination : Cassette-Based

  • Panel allows for up to 144 fibers (using LC) and up to 864 fibers (using 12-fiber MTP) or 1,728 fibers (using 24-fiber MTP) capacity
  • Open access to patch cords and pre-terminated trunks
  • One-hand installation and removal of HDX MTP cassettes or adapter plates
  • Fixed bulkhead shelf minimizes stress on fiber during moves, adds, and changes
  • Easy migration path from 10G to 40/100G using modular HDX and HDX2 cassettes and adapter plates
  • Rear cable manager (sold separately) supports fiber cables and snaps directly to panel without tools
  • Front Patch Cord Cable Manager (sold separately), occupies the same rack unit space as a panel
  • Side vertical patch cord cable manager (sold separately) occupies 0RU space
  • Blanks (sold separately) available for unused openings

  • CA3060164
  • EP3374813
  • US9690064

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Opt-X UHDX Fiber Panels