Loading...
Product added to your list. To view the list, Click Here

Power Pedestal Kit, Flush Hinge, Surface Mount

1PF18-1E

1-Gang 18” Stainless Steel Power Pedestal Kit, Surface Mount, NEMA 3R, Lockable Flush Hinged Top, Black, Kit Includes 20 Amp Weather-Resistant and Tamper-Resistant GFCI (G5362-WTW)

  • SAFE – bring power to previously unreachable locations in a weatherproof, NEMA 3R rated enclosure
  • CONVIENENT – easy to mount and install with a variety of device configurations
  • VERSATILE – ideal for a variety of applications including campgrounds, public parks, airports, campuses, commercial buildings, and more


Pedestals are proudly made in the USA.  See individual catalog number pages for electrical wiring device country of origin.

Country of Origin : Please Contact Customer Service

Product Information

  • Product Features

    Application : Commercial|RV/Campsites

    Base : Flush with Bracket

    Color : Black

    Hinge Type : Flush

    Kitted Options : Comes with Leviton Receptacles

    Receptacle Compatibility : Decora Style

    Top : Lockable Hinged Flush Mount Top

  • Electrical Specifications

    Max. Amperage : 20A Max

    Voltage : 125 VAC

  • Material Specifications

    Construction : Welded pedestal body, base and weatherproof cover

    Grounding : Stainless Steel (Pre-installed Lug)

    Mounting Hardware : Anchors Included

    Pedestal Material : 304 Stainless Steel (14 gauge body and cover)

  • Standards and Certifications

    Certification/Listing : cULus, NOM

  • Warranty

    Warranty : 1-Year Limited

  • Mechanical Specifications

    Conduit Feeds : Accommodates two 1-1/2" conduit raceways

    Height : 18"

    Maximum Dimensions : 18.0"H x 4.27"W x 4.89"D

    Mounting Plate : 1-Gang Decora

  • N_A

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.