Submeter - Submeters - Submetering Solutions - Downloads
Submetering Solutions
UL508A Submetering Panels
VerifEye Submetering Solutions Take One
Title 24 & ASHRAE 90.1 Line Card Submetering Requirements
VerifEye Application Submetering Cookbook
100mA Current Transformer
333mV Current Transformer
Series 1000 Submeter Kits
Series 1000 Submeters
Series 2000 Submeter Kits
Series 2000 Submeters
Series 2000 Multiple Meter Units (MMU)
Series 3500 Submeter Kits
Series 4000 0.2% Accurate Industrial ModBus Submeter Kits
Series 4100 Bidirectional Submeter
Series 6000 Industrial Panel Mount Meter
Series 6000 Industrial Panel Mount Meter with NEMA Enclosure
Series 7000 & 7100 12-Circuit Submeters
Series 7000& 7100 48-Circuit Submeters
Series 7200 & 7300 Advanced Branch Circuit Monitor
Series 8000 Submeters
EMH Energy Monitoring Hub for electric submetering
EMB Hub Data Acquisition Server for submetering
EMB HubLite for Submetering
Flex I/O Module Analog/Digital to Modbus Converter
High-Density Pulse Module
Modhopper Wireless ModBus/Pulse Transceiver
0.5% Indoor Mini Meter Submetering Kit
Mini Meter Kits Submetering Solutions
Mini Meter OEM Modules Standalone Submeters
Mini Meter Multiple Meter Units (MMU)
Mini Meter Multiple Meter Unit (MMU) Kits
Mini Meter Kits with Wireless AMR
VerifEye Building Manager Online (BMO) Software Solutions
Residential Gas Submeter
VerifEye Building Manager Online Submetering Software Support Service Plans
BMO User Guide
When to Use Submeters
When to Use Communication Systems for Submetering
Long-Range Wireless Submetering
Industrial Submetering
Plug-and-Play Submetering and Energy Data Visualization
Renewable Energy Monitoring with VerifEye Submeters
Meet ASHRAE 90.1 Submetering Requirements with VerifEye Series 7000 and 7100
VerifEye Series 7000 and 7100 Submeters for Data Center Energy Monitoring
VerifEye Submetering Solutions for EVSE
Electricity Metering
Series 6000 Submeter CT Cable Length and Extension
Technical Article Changing Leviton Hub Upload Settings
Measuring Multiple Circuits with One Submetering Current Transformer (CT)
Cable Types and Max Wire Lengths for Submetering Current Transformers (CTs)
Delivering Energy Usage Data to the Building Owner with Submetering
Current Transformer Paralleling for Submetering
Series 4000/41000 Submetering on a Three Phase, Four Wire Delta Service
Series 6000 Meter Load Shed Configuration
Cellular Modem Options for Submetering Energy Monitoring Hubs (EMH)
Post-Installation Submeter Testing
Modbus to BACnet Gateway Features Submeters Data Acquisition Servers
Leviton offers submeters for electricity submetering applications. Find an electric submeter here.
Current transformers measure the electrical current flowing through the line. Choose a current transformer for a submeter here.
Networking/communication devices are used to transmit submetering data from the submeter to the submetering software. Choose a device here.
Submetering software is used to analyze collected submetering data. Review the Leviton Building Manager Online (BMO) and add-ons here.