Loading...
Product added to your list. To view the list, Click Here

3-Gang Decora Plus/GFCI Wallplate, Standard Size, Magnetic Stainless Steel, C-Series

SL263

3-Gang C-Series 3 Decora/Decora Plus/GFCI Wallplate, Standard Size, 430 Stainless Steel

Leviton’s C-Series of Stainless Steel Wallplates offers an extensive selection designed to enhance residential home décor and blend into commercial settings. The C-Series has 27 different configurations available, offered in various sizes for both single-Gang and multi-Gang applications. Available in both Type 430 Stainless Steel (magnetic) and Type 302/304 Stainless Steel (non-magnetic), the C-Series is ideal for corrosion resistance in commercial applications. With matching mounting screws included, Leviton wall plates accent any wall covering.

  • Covers 3-decora wall switches, 3 GFCIs, or 3 lighting controls
  • Paintable to match your décor
  • Easy to clean, smooth satin finish
  • Round edges resist dust accumulation

Color: Stainless Steel

UPC Code: 078477919323
Country of Origin : China

Product Information

  • Material Specifications

    Material : 430 Stainless Steel

  • Product Features

    Color : Stainless Steel

    Series : C-Series

    Size : Standard

  • Mechanical Specifications

    Gang : 3

    Mount : Device Mount

  • Warranty

    Warranty : 10-Year Limited

  • Standards & Certifications

    Applicable Standards : UL 514D

    Certification/Listing : cULus

Related Videos

C-Series Wallplates