Loading...
Product added to your list. To view the list, Click Here

GIGAMAX™ Cat 5e QUICKPORT™ Jack QUICKPACK™, 25-pack, Purple

5G108-BP5

The GIGAMAX Category 5e UTP QUICKPORT Jack is designed to be used with any Category 5e UTP structured cabling system. The modular connector features a one-piece narrow design that supports high port density in a small area, and is ideal for use in residential, MDU, and high-megabit applications.

UPC Code: 078477203071
Country of Origin : United States

Product Information

  • Material Specifications

    Body Color : Purple

    Body Material : High-Impact Fire-Retardant Plastic

    Contact Base Material : Phosphor Bronze

    Contact Sub-Surface Material : 100 microinches thick Nickel-Plated

    Contact Surface Material : 50 microinches thick Gold-Plated

  • Mechanical Specifications

    Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6

    Connector Feature : Channel-Rated

    Position / Conductor : 8P8C

    Product ID : Permanently laser-engraved

    Style Name : GigaMax

    Termination Type : 110 Punchdown

    Wiring Standard : T568A T568B

  • Performance Specifications

    Module Type : Category 5e

  • Standards and Certifications

    ACA : Compliant

    CSA : Certified

    FCC : Part 68 Compliant

    NEC : Article 800 Compliant

    TIA/EIA : TIA-568-B

    UL : cULus Listed

  • Product Features

    Body Color : Purple

    Brand : GigaMax

    Cable Type : 8-Conductor UTP Copper Cat 5, 5e and 6

    Category Rating : Cat 5e

    Color : Purple

    Connector Feature : Channel-Rated

    Contact Base Material : Phosphor Bronze

    Contact Sub-Surface Material : 100 microinches thick Nickel-Plated

    Contact Surface Material : 50 microinches thick Gold-Plated

    Flammability : Rated V-0 per UL 94

    Module Style : Connector

    Module Type : Category 5e

    Ordering Notes : Bulk Package of 25

    Packaging : QuickPack 25/bag

    Position / Conductor : 8P8C

    Shielding : UTP

    Standards and Certifications : TIA/EIA cULus Listed

    Termination Type : 110 Punchdown

    Warranty : 1 Year Limited

  • Available in 13 colors
  • Dual wiring code label allows connector to be wired to either T568A or T568B
  • Individual port configurability allows specification flexibility
  • Robust one-piece lead-frame design increases power-carrying capacity and efficiency, while providing improved durability
  • Narrow connector allows high port density in a small area
  • Will exceed IEEE 802.3bt standard up to 0.7 amps (140 watts) continuously
  • Supports high-megabit and shared-sheath applications
  • Available individually, in bulk packages of 25, and in bulk packages of 150 with a JackRapid™ Punchdown Tool
  • IEEE 802.3bt PoE Type 1 (15.4 Watts) formerly 802.3af, Type 2 (30 Watts) formerly 802.3at, Type 3 (60 Watts), Type 4 (90 Watts)
  • Cisco UPoE (60 Watts), UPoE+ (90 Watts)
  • Power over HDBaseT™ PoH (95 Watts)
  • UL 2043 Plenum Certified

Related Videos

QuickPort Connector – Termination
Jack Rapid Tool
Palm Termination Tool