Loading...
Product added to your list. To view the list, Click Here

Locking Connector, 20/10 Amp, 250 Volt DC/600 Volt AC, Industrial Grade, Black & White

3523-C

20/10 Amp, 250 Volt DC/600 Volt AC, Non-NEMA, 4P, 5W, Locking Connector, Industrial Grade, Grounding - BLACK-WHITE Leviton's Black & White line of industrial grade plugs, connectors, flanged inlets, and outlets offer superior performance, long lasting reliability and features that are backed by a limited lifetime warranty:
  • One piece contacts reduce friction and overheating
  • Unique cord clamp accepts wide range of cord sizes
  • Rugged nylon construction resists impact, sunlight, chemicals, and rough use
  • Industry exclusive limited lifetime warranty
UPC Code: 078477829530
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Environment : Dry

    Flammability : Rated HB or better UL94

    Operating Temperature : -40°C to 60°C

  • Mechanical Specifications

    Amperage : 20/10 A

    Cord Range : .595 - .895

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Grounding

    Pole : 4

    Product ID : Ratings and NEMA I.D. permanently marked on device

    Temperature Rise : Max 30C at 250 cycles OL at 200 pct rated current

    Terminal Accom. : 18-10 AWG

    Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral

    Torque Range : 10-14 in-lbs

    Voltage : 250 VAC

    Wire : 5

    Wire Gauge : 14-10 AWG

  • Material Specifications

    Assembly Screws : Steel, Zinc Plated

    Back Cover : Thermoplastic

    Blades/Contacts : Solid Brass

    Body Material : Impact Modified Nylon

    Clamp Insert : Nylon

    Color : Black-White

    Cord-Clamp : Nylon

    Terminal Screws : Brass

    Wire Module : Nylon

  • Product Features

    Brand : Black and White

    Color : Black-White

  • Standards and Certifications

    ANSI : C-73

    CSA C22.2 No. 42 : File LR-406

    NEMA : WD-6

    NOM : 057

    Warranty : Limited Lifetime Warranty Warranty

Related Videos

Black and White Connector - Installation