Submeter, Indoor, 277/480V, 1 Phase 3 Wire, Max 400A, Dual Element, Demand, Electric Meter
1N480-4D
Series 1000 Submeter, Dual Element Demand Meter, 1P/3W, 277/480V, 400:0.1A, Max 400A, SUBMETER ONLY.
The Leviton VerifEye™ Series 1000 line of revenue-grade submeters meets all measurement and verification-based opportunities including load management and LEED rating achievement. Designed to provide a simple and effective process for accurately capturing measurements of power consumption, Series 1000 submeters are easy to specify and install for new construction and retrofits.Do you have a question about submetering?
Contact us to learn more.
UPC Code: 078477556344
Country of Origin : United States
Product Information
Electrical Specifications
Amperage : 400 A
Voltage : 277/480 VAC 1PH 3W
Mechanical Specifications
Enclosure : Indoor (NEMA 1)
Product Features
Application : Electric/electrical/electricity submetering|Load profiling and benchmarking|Usage Aggregation|Tenant cost allocation|Measurement and verification|Energy conservation|Cost reduction|Green building initiatives|Government mandates|LEED achievement
CTs Included : No - Submeter Only
Meter Configuration : Single Meter
Product Line : Series 1000
Product Type : Electric Submeter
Warranty : 5-Year Limited
Communication Specifications
Communication : Pulse Output
- Measures kWh and demand (optional)
- Conforms to all applicable standards of ANSI C12.1
- Equipped with an Isolated Pulse Output channel
- Utilizes revenue-grade 0.3% accuracy class 0.1A secondary solid core CTs that conform to all applicable ANSI requirements or 1.0% accuracy split-core CTs
- Up to three sets of CTs per phase can be paralleled per meter without the need for a meter multiplier
- Enclosures include surface mount industrial grade JIC steel indoor and NEMA 4X outdoor
- Interfaces with numerous communication systems – Hardwired Automatic Meter Reading (AMR) or wireless AMR
- Large LCD display shows kWh and instantaneous and peak demand (optionally) with manual keyed reset
- Load Indicator LED verifies meter functionality
- Reverse Phase Indicator LED illuminates if the meter is improperly installed
- UL/cUL Listed for UL 916 Energy Monitoring Equipment
- Five year warranty