Loading...
Product added to your list. To view the list, Click Here

1-Gang Toggle Switch Wallplate, Standard Size, Thermoplastic Nylon, White

80701-W

1-Gang Toggle Device Switch Wallplate, Standard Size, Thermoplastic Nylon, Device Mount, - White Familiar and functional, Leviton Traditional Wallplates are designed for use with Traditional Leviton devices. They represent styles and form factors that have stood the test of time. Their clean lines work in virtually any location, whether in new or retrofit construction, and they install quickly and easily. Leviton offers Traditional Wallplates in a vast array of colors and configurations.
UPC Code: 078477088845
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Gang : 1

    Material : Nylon

    Mount : Device

    Size : Standard

    Standards and Certifications : UL/CSA

    Type : Toggle Switch

    Warranty : 10-Year Limited

  • Molded nylon for maximum resistance to impact, abrasion, grease, oils, acids, moisture, fading and discoloration
  • Resistant to mechanical stress associated with high abuse applications
  • Includes metal mounting screws that match plate color
  • Commercial grade devices backed by a Limited 10-Year Warranty