Loading...

Leviton Load Centers

The Leviton Load Center is approachable for homeowners, makes work easier for installers, and adds future-proofing value to any residential new build

The Leviton Load Center is designed to bring clarity and confidence to the way your home is powered. It works seamlessly with Leviton solutions like surge protection, whole home energy monitoring, and optional smart breakers, giving you a simple path to a system that fits your needs today and can grow with you over time. Every part is built with care, from the clean layout to the durable construction trusted by professionals. Whether you are updating an older panel or planning a new home, the Leviton Load Center and creates a dependable foundation that supports everyday living with ease.

Powering the Future of Every Home

Smart Breakers, panel, LWHEM, and My Leviton Load Center App Screen

The Modern Load Center | Superior Residential Power Distribution

Since 2018, Leviton Load Centers have transformed power distribution by fusing advanced engineering with modern design. Gone are the days of bulky boxes; today's Load Centers (breaker box, fuse box, circuit panel) offer contractors and homeowners an intuitive power system featuring enhanced safety, durable construction, and unmatched reliability.

Interested in smart breakers? Click here.

Branch Circuit Breakers

Branch Circuit Breakers

Leviton branch circuit breakers are available in Standard, GFCI, AFCI, Dual Function, and GFPE types. All Leviton circuit breakers feature a plug-on design, reducing installation time by up to 25% and increasing productivity. Breakers simply snap in and out - no wiring to circuit breakers up to 60A for copper wire, and 50A for aluminum wire.

Looking for Smart Breakers?

Position homes for the future. Make any Leviton Load Center smart by installing the Leviton Whole Home Energy Monitor (LWHEM) and enrolling 2nd Gen Smart Breakers via the My Leviton App.

Looking for Smart Breakers?

The Full Line of Leviton Load Centers

Explore the Leviton Load Center Line Card

Leviton offers a comprehensive catalog of load center products including main breaker, main lug, indoor, outdoor, branch circuit breakers, and accessories. Leviton load centers and breakers are compatible with a variety of NEC codes and applications like single-family dwellings or MDUs.

Explore the Leviton Load Center Line Card

Blogs


Applications | A Leviton Load Center for Every Job

Multi Dwelling Units

Multi dwelling spaces trust Leviton load centers and breaker systems to keep power flowing.

Utility Products for Residential

Leviton Meter Mains and combo panels deliver dependable residential power.

Load Center Frequently Asked Questions

No, the Leviton Load Center is an expandable platform - buy a panel, choose between traditional or smart breakers, or a mix of both!

The Leviton Load Center operates as a standard breaker box, and contractors can upgrade to smart functionality by installing the Leviton Whole Home Energy Monitor (LWHEM) and swapping traditional circuit breakers for smart ones.

255A

Watch how simple it is to upgrade your panel's total capacity by swapping out main breakers in-field here.

Leviton circuit breakers up to 60A are fully plug-on and snap directly into place, requiring no wiring to the breaker itself.

Yes, with Leviton smart breakers you can see energy consumption from a car charger over time and receive notifications if electrical anomalies are detected. 

Leviton breakers can detect arc faults, ground faults, overloads, short circuits, and voltage spikes. Smart breakers allow visibility, sending you alerts as these issues occur.

Smart breakers provide alerts for unusual electrical activity for advanced electrical protection.

When grid power fails, non-essential loads will automatically shed.

Enabling circuit‑level monitoring, real‑time energy tracking, and automated load control, allowing homeowners to identify trends, reduce consumption, and make informed decisions that lower costs and environmental impact.

Smart breakers provide remote control, scheduling, and energy monitoring, connecting to a broader smart home ecosystem.

Smart breakers enable users to track usage, identify trends, and make decisions that reduce costs.

Load Center Questions?

Your one stop guide to instruction sheets, installation videos, FAQs, tips and more.

Load Center Questions?

Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.

Resources


How Can We Help?

Do you have questions about our Load Centers?