Loading...

EMHXD Data Acquisition Server

EMHXD-220

Energy Monitoring HUB, Dual Ethernet, Dual Modbus

The Leviton EMHXD is an intelligent, flexible data acquisition server allowing users to collect energy data from submeters and environmental sensors through Modbus protocol. Designed to connect to IP-based applications such as enterprise energy management, demand response and smart grid programs, the EMB Hub server lets you connect thousands of energy points, benchmark energy usage and reduce energy costs. Featuring Dual Ethernet ports and Dual Modbus (RS485) ports, the EMHXD provides expanded capacity and flexibility to address a broad range of applications.

Color: Green

Country of Origin : United States

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477269923

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

Features & Benefits

  • Measurement and verification (M&V)
  • Tenant billing
  • Reduce energy costs
  • Access energy information from local or remote sites
  • Benchmark building energy usage
  • View “real time” performance data
  • Track energy use and peak demand for Demand Response programs
  • Monitor performance of critical systems (lighting, HVAC, PDUs, inverters, etc.)
  • Alarm notification for data points above or below target levels (including SNMP Traps)
  • Monitor renewable energy performance and production
  • Push or pull submeter data to energy dashboards, kiosks and software applications
  • LEED / Energy Star certification

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications