Wiring as Easy as...
Self-Grounding
Color-coded lever terminals, including ground
Pairs seamlessly with Midway plates, and with Standard sized plates when breakaway tab is removed
Tamper-Resistant
Large strap makes installation easier
Tongue and groove for perfect alignment
Works with 14G AND 12G solid and stranded copper wire
No exposed metal parts for safer installs
Convenient openings for circuit testers. (switches only)
Color-coded lever terminals, including ground
Strip gauge.
Lever Edge Products
Learn More About Lever Edge
Industry Game Changer for Both Professionals and DIYers
See What Others are Saying
Frequently Asked Questions
Lever Edge is an innovative wiring device solution featuring patented terminals for faster, efficient wiring. Lever Edge presently includes a single pole switch, a 3-way switch, a 15-amp duplex tamper-resistant outlet, a 20-amp duplex tamper-resistant outlet, 15-amp GFCI, 15-amp weather-resistant GFCI and a 150W LED dimmer.
A unique, patented Spring Action Clamp terminal, where the stripped end of a conductor is inserted into the terminal and a manually operated integral lever applies clamping pressure to a spring mechanism, without the use of screws.
The spring action clamp is NOT to be confused with Quickwire™ push-in (stab) or back-wire clamp terminations.
15A Lever connectors work with both 14 gauge and 12 gauge stranded and solid copper wire only. 20A lever connectors work with 12 gauge and 10 gauge stranded and solid copper wire only. Lever Edge is not compatible with aluminum or copper clad wire.
Yes, Lever Edge is compliant with the National Electrical Code® (NEC).
Yes, they are UL & CSA approved.
Resources
How Can We Help?
Do you have questions about Lever Edge?