Loading...

Outlets/Receptacles

Leviton's collection of electrical outlets (receptacles) are available in a wide variety of designs, we aim to help conserve energy and to reduce overall energy costs.

Upgrade your home with Leviton electrical outlets and receptacles, designed for safety, performance, and everyday convenience. Explore a wide selection of standard outlets, USB outlets, GFCI outlets, tamper-resistant receptacles, smart outlets, and surge-protective devices to power every room of your home. Whether you're renovating, building new, or replacing existing devices, Leviton offers reliable, code-compliant solutions trusted by homeowners, contractors, and builders.

Engineered for EV Charging. Built to Last!

Recommended for plug-in electric vehicle charging stations.

Banner of person charging an electric vehicle. The EVCVM-50 and 1450W are to the right side of the image

Why Select A Leviton Outlet / Receptacle?

Outlets/Receptacles Frequently Asked Questions

Leviton offers a wide range of residential outlets, including standard receptacles, tamper-resistant, GFCI, USB charging, weather-resistant, smart, and specialty outlet solutions.

Tamper-resistant (TR) outlets feature built-in safety shutters that help prevent foreign objects from being inserted into the receptacle, providing added protection for families.

The best outlet depends on the location and application. Leviton offers solutions designed for living spaces, kitchens, bathrooms, home offices, garages, and outdoor areas.

Upgrading older outlets can enhance safety, reliability, convenience, and compatibility with today's connected devices.

Leviton outlets are designed for reliable performance, code compliance, and easy installation, with solutions available for a wide range of residential applications.

Outlets can last for many years depending on usage and the environment. Common replacement signs include burning smells or scorch marks, being warm or hot to the touch, loose plugs/wobbly outlets, buzzing or cracking sounds, frequent breaker trips, or even sparking when plugging in a device. Electrical Outlet Safety Guide: Warning Signs, When to Replace

Absolutely. Internal damage or loose wiring due to incorrect installation may not show visible signs but still pose safety risks.

Two-prong outlets are ungrounded and do not meet modern safety standards. If the outlet is near water, it should be replaced with a GFCI.

Possible causes include tripped circuit breakers, faulty wiring, internal outlet damage, or moisture exposure in damp areas.

They can be. If the outlets are damaged, it can lead to arcing, sparking, and overheating, all of which increases the risk of electrical fires. Properly installing AFCI receptacles can help reduce the risk of arc faults. How to Install an AFCI

  • When installing or replacing electrical switches and outlets, it's important to follow proper safety practices and ensure the device is compatible with the circuit. Always turn off power at the breaker, verify the circuit is de-energized, use devices with the correct voltage and amperage ratings, inspect wiring for damage, and follow all applicable electrical codes, including GFCI, AFCI, tamper-resistant, or weather-resistant requirements where needed. After installation, test the device to confirm it is operating correctly.

  • Many homeowners can safely replace an existing switch or outlet if they have basic electrical knowledge and follow proper safety precautions. However, a licensed electrician is recommended if you're installing new wiring, modifying the electrical panel, troubleshooting unknown wiring, dealing with damaged or outdated electrical systems, or if local codes require professional installation. When in doubt, hiring a qualified electrician can help ensure the work is safe, code-compliant, and properly tested.

Don't Forget the Wallplate!

Upgrade to screwless or antimicrobial-treated wallplates, available in multiple sizes and colors.

How Can We Help?

Do you have questions about our Outlets/Receptacles?