Leviton Bulk Pack products use durable corrugated cartons to safeguard device quality. Receptacles and switches are bulk packaged in double wall cartons to support the weight of the devices. Smaller bulk packs are packaged in durable tuck top cartons for easy open and close. We utilize a variety of protective packing methods to help assure that all devices and wallplates are shielded from damage and ready for use.
Focus on the job, not the prep.
Get the quality you demand in the quantity you need with Bulk Packs of Leviton residential devices and wallplates. Less packaging means spending less time unpacking and cleaning up, and more time getting the job done. Bulk Pack cartons are the convenient ordering solution for residential and light commercial jobs requiring a large inventory of product with the benefit of reduced waste.
Why choose Bulk Pack?
Packaging features
Products available in the Bulk Pack Program
Tamper-Resistant Receptacles
- 15A Standard Tamper-Resistant Duplex Receptacle, Self-Grounding, 15 AMP, 125V - White
- Carton Dimensions (in): 19 x 12 x 8
- Carton Weight (lbs): 30
- Carton Quantity: 200
- 15A Decora® Tamper-Resistant Duplex Receptacle, Self-Grounding, 15 AMP, 125V - White
- Carton Dimensions (in): 19 x 12 x 8
- Carton Weight (lbs): 30
- Carton Quantity: 200
Switches
- 15A Single Pole Decora® Switch, Self-Grounding, 15 AMP, 120/277V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 16
- Carton Quantity: 100
- 15A 3-Way Decora® Switch, Self-Grounding, 15 AMP, 120/277V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 17
- Carton Quantity: 100
- 15A Single Pole Toggle Switch, Grounding, 15 AMP, 120V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 11
- Carton Quantity: 100
- 15A 3-Way Toggle Switch, Grounding, 15 AMP, 120V - White
- Carton Dimensions (in): 16 x 12 x 5
- Carton Weight (lbs): 14
- Carton Quantity: 100
GFCI Receptacles
- 15A SmartlockPro® Tamper-Resistant Self-Test GFCI, 15A-125V @ Receptacle 20A-125V Feed-Through - White
- Carton Dimensions (in): 8 x 8 x 5
- Carton Weight (lbs): 5.5
- Carton Quantity: 20
- 20A SmartlockPro® Tamper-Resistant Self-Test GFCI, 20A-125V @ Receptacle 20A-125V Feed-Through - White
- Carton Dimensions (in): 8 x 8 x 5
- Carton Weight (lbs): 5.5
- Carton Quantity: 20
Dimmers
- Decora® Slide Dimmer, 600W Incandescent 300W LED/CFL - White
- Carton Dimensions (in): 12 x 5 x 5
- Carton Weight (lbs): 2
- Carton Quantity: 10
- SureSlide® Dimmer, 600W Incandescent 150W LED/CFL - White
- Carton Dimensions (in): 12 x 5 x 5
- Carton Weight (lbs): 2
- Carton Quantity: 10
Wallplates
- 1-Gang Screwless Wallplate - White
- Carton Dimensions (in): 11 x 7 x 5
- Carton Weight (lbs): 3.5
- Carton Quantity: 50
- 2-Gang Screwless Wallplate - White
- Carton Dimensions (in): 11 x 7 x 5
- Carton Weight (lbs): 6
- Carton Quantity: 50
Power Receptacles
- 3-Pole, 4-Wire Flush Mount Receptacle, Grounding, 30 AMP, 125V/250V - Black
- Carton Dimensions (in): 9 x 5 x 5
- Carton Weight (lbs): 3
- Carton Quantity: 10
- 3-Pole, 4-Wire Flush Mount Receptacle, Grounding, 50 AMP, 125V/250V - Black
- Carton Dimensions (in): 9 x 5 x 5
- Carton Weight (lbs): 3
- Carton Quantity: 10
Resources
Have Questions?
Have a Bulk Pack specialist contact you.